TLD5190QU
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingAnalog and Digital
-
fSW200 kHz to 700 kHz
-
Planned to be available until at least2034
-
PWMYes
-
Short Circuit ProtectionYes
-
Tolerance3%
-
TopologyDC-DC Synchronous H-Bridge
-
TypeBuck-boost
-
VS4.5 V to 40 V
| Recommended | ||
|
OPN
|
TLD5190QUXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MOSFET H-Bridge with Single Inductor
- Constant current & constant V regulation
- Wide VIN Range (Device 4.5V to 40V)
- Wide LED forward V R (2V up to 55V)
- LED current accuracy+/-3% at Tj=25°
- Frequency range from 200kHz to 700kHz
- Flexible current sense
- EMC optimized device: Features
- Open Load,Overvoltages,Shorted LED fault
- LED and Input current sense
- Power protection features for device